Opale - 12 Module Grid and Cover Plate
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
- Safe to Use - High Grade flame retardant polycarbonate material
- Soft white color which gels with any interior
- Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Name | Opale - 12 Module Grid and Cover Plate |
---|---|
Range Name | Opale |
Category | Cover Plate |
Tax Class | GST-18 |
Color | Coke Grey |
No of Modules | 12 Mod |