MINI OPALE ENCLOSURE 4MOD
In stock
SKU
13394
Regular Price
₹ 308
Special Price
₹ 160
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Simple plastic enclosures
suitable for interiors and surface mounting
and protects the 4P MCB. Used as an extension to existing distribution systems.
Product Name | MINI OPALE ENCLOSURE 4MOD |
Range Name | Mini Opale |
Product Category | Plastic MCB |
Tax Class | GST-18 |
Weight | 1.0000 |
No of Modules | 4 Mod |
Width (in mm) | 80 |
Height (in mm) | 130 |
Depth (in mm) | 55 |
Body Material | Plastic |
Description | Simple plastic enclosures suitable for interiors and surface mounting and protects the 4P MCB. Used as an extension to existing distribution systems. |
Write Your Own Review
* required field
No sellers found for this product.
