1CO 10A Relay +LTB+LED 220VAC
In stock
SKU
RXG12M7
Regular Price
₹ 653
Special Price
₹ 398
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
1CO 10A Relay +LTB+LED 220VAC
Product Name | 1CO 10A Relay +LTB+LED 220VAC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | 1CO 10A Relay +LTB+LED 220VAC |
Write Your Own Review
* required field
No sellers found for this product.
