1CO 10A Relay-LTB+LED 48VDC

In stock
SKU
RXG13ED
Regular Price ₹ 586 Special Price ₹ 340
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

1CO 10A Relay-LTB+LED 48VDC
More Information
Product Name 1CO 10A Relay-LTB+LED 48VDC
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Description 1CO 10A Relay-LTB+LED 48VDC
Write Your Own Review
You're reviewing:1CO 10A Relay-LTB+LED 48VDC
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite