2 Module Step type Fan regulator - Pebble Grey
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name which originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Smooth, hum-free operation and uniform speed variation Stylish Looks - Soft white texture with glossy finish Step regulator with clear distinguished fan speeds
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | 2 Module Step type Fan regulator - Pebble Grey |
---|---|
Range Name | Livia AB |
Category | Fan Controller & Dimmer |
Tax Class | None |
Color | Dark Grey |
No of Modules | 2 Mod |
No. of Steps | 5 step |
Description | Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name which originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Smooth, hum-free operation and uniform speed variation Stylish Looks - Soft white texture with glossy finish Step regulator with clear distinguished fan speeds Your favorite Livia switches are now antibacterial.
Country of Origin: India |
* Required Field