Share

2 TAP OFFS BUSBAR GV2 63A 54MM PITCH

In stock
SKU
GV2G254
Regular Price ₹ 1,575 Special Price ₹ 851
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
Linergy
 
product name
FT
 
device short name
GV2G
 
product or component type
Comb busbar
 
accessory / separate part category
Connection accessory
 
poles description
3P
 
range compatibility
TeSys D
TeSys GV2
TeSys K
TeSys U
 
number of tap-offs
2
 
[Ith] conventional free air thermal current
63 A
 
connection pitch
54 mm
 
Complementary
mounting location
On terminal
 
[Ui] rated insulation voltage
690 V
 
length
98 mm
 
net weight
0.038 kg
More Information
Product Name 2 TAP OFFS BUSBAR GV2 63A 54MM PITCH
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
Linergy
 
product name
FT
 
device short name
GV2G
 
product or component type
Comb busbar
 
accessory / separate part category
Connection accessory
 
poles description
3P
 
range compatibility
TeSys D
TeSys GV2
TeSys K
TeSys U
 
number of tap-offs
2
 
[Ith] conventional free air thermal current
63 A
 
connection pitch
54 mm
 
Complementary
mounting location
On terminal
 
[Ui] rated insulation voltage
690 V
 
length
98 mm
 
net weight
0.038 kg
Write Your Own Review
You're reviewing:2 TAP OFFS BUSBAR GV2 63A 54MM PITCH
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!