2CO 5A Relay +LTB+LED 110VDC
In stock
SKU
RXG22FD
Regular Price
₹ 593
Special Price
₹ 362
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
2CO 5A Relay +LTB+LED 110VDC
Product Name | 2CO 5A Relay +LTB+LED 110VDC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | 2CO 5A Relay +LTB+LED 110VDC |
Write Your Own Review
* required field
No sellers found for this product.
