2CO 5A Relay-LTB+LED 230VAC

In stock
SKU
RXG23P7
Regular Price ₹ 807 Special Price ₹ 468
42% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

2CO 5A Relay-LTB+LED 230VAC
More Information
Product Name 2CO 5A Relay-LTB+LED 230VAC
Range Name Zelio Relay
Tax Class GST-18
Activity IDSIG
Description 2CO 5A Relay-LTB+LED 230VAC
Write Your Own Review
You're reviewing:2CO 5A Relay-LTB+LED 230VAC
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite