2CO 5A Relay +LTB+LED 24VAC
In stock
SKU
RXG22B7
Regular Price
₹ 727
Special Price
₹ 443
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
2CO 5A Relay +LTB+LED 24VAC
Product Name | 2CO 5A Relay +LTB+LED 24VAC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Description | 2CO 5A Relay +LTB+LED 24VAC |
Write Your Own Review
* required field
No sellers found for this product.
