2CO 5A Relay-LTB+LED 6VDC
In stock
SKU
RXG23RD
Regular Price
₹ 567
Special Price
₹ 346
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
2CO 5A Relay-LTB+LED 6VDC
Product Name | 2CO 5A Relay-LTB+LED 6VDC |
specification test | testtttttt |
Range Name | Zelio Relay |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | 2CO 5A Relay-LTB+LED 6VDC |
Write Your Own Review
* required field
No sellers found for this product.
