4 TAP OFFS BUSBAR GV2 63A 72MM PITCH
In stock
SKU
GV2G472
Regular Price
₹ 2,715
Special Price
₹ 1,466
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Linergy
|
|
---|---|---|
product name |
FT
|
|
device short name |
GV2G
|
|
product or component type |
Comb busbar
|
|
accessory / separate part category |
Connection accessory
|
|
poles description |
3P
|
|
range compatibility |
TeSys D
TeSys GV2 TeSys K TeSys U |
|
number of tap-offs |
4
|
|
[Ith] conventional free air thermal current |
63 A
|
|
connection pitch |
72 mm
|
mounting location |
On terminal
|
|
---|---|---|
[Ui] rated insulation voltage |
690 V
|
|
length |
260 mm
|
|
net weight |
0.094 kg
|
Product Name | 4 TAP OFFS BUSBAR GV2 63A 72MM PITCH | ||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
