Share

Opale - 6A, 2/3 Pin Socket with Shutter

In stock
SKU
X2005WH
Regular Price ₹ 226 Special Price ₹ 102
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !

  • Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
  • Safe to Use - High Grade flame retardant polycarbonate material
  • Sockets with Child Proof Shutters to ensure complete safety for your loved ones
  • Easy to Install - Snap-In / Snap-Out front loading modules

Write Your Own Review
You're reviewing:Opale - 6A, 2/3 Pin Socket with Shutter
Your Rating

* required field


No sellers found for this product.