Acti 9 - TPN DB - single door - IP30 - 6 ways
In stock
SKU
A9HTNS06
Regular Price
₹ 7,335
Special Price
₹ 3,814
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Acti 9
|
|
---|---|---|
product name |
TPN
|
|
product or component type |
Consumer unit
|
|
device application |
Distribution
|
|
colour |
White (RAL 9003)
|
|
provided equipment |
Grounding bar
Neutral bar Busbar |
enclosure mounting |
Surface
Flush |
|
---|---|---|
protection device type |
Main incomer: isolator - 4P
Main incomer: miniature circuit breaker (MCB) - 4P Outgoer: miniature circuit breaker (MCB) - 1P Main incomer: residual current circuit breaker (RCCB) - 4P Main incomer: residual current circuit breaker with overcurrent protection (RCBO) - 4P |
|
total number of 18 mm modules |
26
|
|
number of ways |
6 ways
|
|
enclosure/cubicle description |
Single door enclosure
|
|
enclosure material |
Galvanized steel box
Galvanized steel chassis Galvanized steel cable gland plate Galvanized steel DIN rail CRCA front plate |
|
height |
422 mm external:
|
|
width |
460 mm external:
|
|
depth |
90 mm external:
|
IP degree of protection |
IP30
|
|
---|---|---|
IK degree of protection |
IK08
|
|
standards |
IS 8623-1
IS 8623-3 IEC 61439-3 |
|
product certifications |
REACH
ERDA CPRI |
Package 1 Weight |
5.290 kg
|
|
---|---|---|
Package 1 Height |
90.000 mm
|
|
Package 1 width |
396.000 mm
|
|
Package 1 Length |
430.000 mm
|
Product Name | Acti 9 - TPN DB - single door - IP30 - 6 ways | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | Acti 9 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Category | DB | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Color | White | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 422‬MM, ‪42.2CM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | 90MM, 9CM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 460MM, 46CM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
