Acti9- Isolator xSW 4P 80A

In stock
SKU
A9S4P080
Regular Price ₹ 2,702 Special Price ₹ 1,324
51% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
ISW 40...125
 
range
Acti 9
 
product or component type
Isolator
 
device application
Isolation
 
Complementary
[Ie] rated operational current
80 A at 415 V AC
 
[Ui] rated insulation voltage
6 kV
 
[Uimp] rated impulse withstand voltage
500 V
 
poles description
4P
 
rated breaking capacity
2.5 kA
 
short-circuit withstand
20 A
 
[Us] rated supply voltage
48 V DC 1P
100 V DC 2P
 
utilisation category
AC-22
 
total number of 18 mm modules
4
 
product destination
Distribution board
 
Environment
ambient air temperature for operation
-20…50 °C
 
pollution degree
3
 
standards
IEC 60947-3
IEC 60669-1
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
0.262 kg
 
Package 1 Height
8 cm
 
Package 1 width
7 cm
 
Package 1 Length
8 cm
More Information
Product Name Acti9- Isolator xSW 4P 80A
Range Name Acti 9
Tax Class GST-18
Description
Main
range of product
ISW 40...125
 
range
Acti 9
 
product or component type
Isolator
 
device application
Isolation
 
Complementary
[Ie] rated operational current
80 A at 415 V AC
 
[Ui] rated insulation voltage
6 kV
 
[Uimp] rated impulse withstand voltage
500 V
 
poles description
4P
 
rated breaking capacity
2.5 kA
 
short-circuit withstand
20 A
 
[Us] rated supply voltage
48 V DC 1P
100 V DC 2P
 
utilisation category
AC-22
 
total number of 18 mm modules
4
 
product destination
Distribution board
 
Environment
ambient air temperature for operation
-20…50 °C
 
pollution degree
3
 
standards
IEC 60947-3
IEC 60669-1
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
0.262 kg
 
Package 1 Height
8 cm
 
Package 1 width
7 cm
 
Package 1 Length
8 cm
Write Your Own Review
You're reviewing:Acti9- Isolator xSW 4P 80A
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite