Acti9- RCCB xID 2P 25A 300mA AC-type
In stock
SKU
A9N16202
Regular Price
₹ 5,267
Special Price
₹ 2,317
56% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Acti 9
|
|
---|---|---|
product name |
Acti 9 xID
|
|
product or component type |
Residual current circuit breaker (RCCB)
|
|
device short name |
XID
|
|
poles description |
2P
|
|
neutral position |
Left
|
|
[In] rated current |
25 A
|
|
network type |
AC
|
|
earth-leakage sensitivity |
300 mA
|
|
earth-leakage protection time delay |
Instantaneous
|
|
earth-leakage protection class |
Type AC
|
|
rated breaking and making capacity |
500 A conforming to EN/IEC 61008-1
|
|
suitability for isolation |
Yes
|
network frequency |
50 Hz
|
|
---|---|---|
[Ue] rated operational voltage |
230...240 V AC 50 Hz
|
|
[Ui] rated insulation voltage |
500 V AC 50 Hz
|
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
contact position indicator |
Yes
|
|
control type |
Toggle
|
|
local signalling |
ON, OFF, fault trip
|
|
mounting mode |
Clip-on
|
|
mounting support |
DIN rail
|
|
comb busbar and distribution block compatibility |
Downside: biconnect
|
|
9 mm pitches |
4
|
|
height |
81 mm
|
|
width |
36 mm
|
|
depth |
75 mm
|
|
net weight |
210 g
|
|
colour |
White
|
|
mechanical durability |
4000 cycles
|
|
electrical durability |
4000 cycles
|
|
locking options description |
Padlocking device
|
|
connections - terminals |
Tunnel type terminals (top or bottom) 1…35 mm² rigid
Tunnel type terminals (top or bottom) 1…25 mm² flexible |
|
wire stripping length |
14 mm for top or bottom connection
|
|
tightening torque |
3.5 N.m top or bottom
|
standards |
EN 61008-2-1
IEC 61008-2-1 EN/IEC 61008-1 |
|
---|---|---|
product certifications |
ISI
|
|
IP degree of protection |
IP20
|
|
pollution degree |
2
|
|
tropicalisation |
2 conforming to IEC 60068-1
|
|
relative humidity |
95 % at 55 °C
|
|
ambient air temperature for operation |
-5…40 °C
|
|
ambient air temperature for storage |
-40…85 °C
|
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
0.218 kg
|
|
Package 1 Height |
8 cm
|
|
Package 1 width |
4 cm
|
|
Package 1 Length |
9 cm
|
Product Name | Acti9- RCCB xID 2P 25A 300mA AC-type |
---|---|
Range Name | Acti 9 |
Category | RCCB |
Tax Class | GST-18 |
Current Rating | 25A |
Number of Poles | 2P |
Breaking Capacity | 500 A conforming to EN/IEC 61008-1 |
Maximum Depth | 75MM, 7.5CM |
Height | 81MM, 8.1CM |
Width | 36MM, 3.6CM |
Color | White |
Write Your Own Review
No sellers found for this product.