Acti9- RCCB xID 2P 40A 30mA AC-type
In stock
SKU
A9N16204
Regular Price
₹ 4,255
Special Price
₹ 2,213
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 2P, 40A RCCB with a sensitivity of 30mA
Country of Origin: India
Product Name | Acti9- RCCB xID 2P 40A 30mA AC-type |
Range Name | Acti 9 |
Category | RCCB |
Tax Class | GST-18 |
Width (in mm) | 36 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Description | Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 2P, 40A RCCB with a sensitivity of 30mA Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
