Share

Acti9- RCCB xID 4P 25A 30mA AC-type

In stock
SKU
A9N16251
Regular Price ₹ 6,245 Special Price ₹ 3,247
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 4P, 25A RCCB with a sensitivity of 30mA

Country of Origin: India

More Information
Product Name Acti9- RCCB xID 4P 25A 30mA AC-type
Range Name Acti 9
Category RCCB
Tax Class GST-18
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Description

Protects Life and Property by detecting Earth leakage and isolating the affected circuit. This is a 4P, 25A RCCB with a sensitivity of 30mA

Country of Origin: India

Write Your Own Review
You're reviewing:Acti9- RCCB xID 4P 25A 30mA AC-type
Your Rating

* Required Field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!
Search engine powered by ElasticSuite