amber illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
In stock
SKU
XB5AK154B5N
Regular Price
₹ 1,273
Special Price
₹ 789
38% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
amber illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
Product Name | amber illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
---|---|
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Activity | IDSIG |
Description | amber illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
Write Your Own Review
* Required Field
No sellers found for this product.