Share

APC Power-Saving Back-UPS Pro 1500, 230V

In stock
SKU
BR1500G-IN
Regular Price ₹ 20,000 Special Price ₹ 13,000
35% Off

Back-UPS - Line Interactive Technology Application - for six PC Desktops (PC -120 Watts approx) & one Inkjet Printer Sockets - 4 Indian power sockets with surge protection & 2 only surge protection sockets Front Panel - LCD Display Power Chute Software - Easy-to-use, safe system shutdown software with power and energy management features for home computers and battery backups Back up time Full Load (100%) 2.6 minutes Half Load (50%) 9.8 minutes Quarter Load (25%) 25.3 minutes Warranty -Two years including battery Optional Battery Pack

CHECK DELIVERY TIME & COD AVAILABILITY

Back-UPS - Line Interactive Technology Application - for six PC Desktops (PC -120 Watts approx) & one Inkjet Printer Sockets - 4 Indian power sockets with surge protection & 2 only surge protection sockets Front Panel - LCD Display Power Chute Software - Easy-to-use, safe system shutdown software with power and energy management features for home computers and battery backups Back up time Full Load (100%) 2.6 minutes Half Load (50%) 9.8 minutes Quarter Load (25%) 25.3 minutes Warranty -Two years including battery Optional Battery Pack

Write Your Own Review
You're reviewing:APC Power-Saving Back-UPS Pro 1500, 230V
Your Rating

* required field


No sellers found for this product.
Sold By ANUM TECHNO SOLUTIONS - APC 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)
 
X
 
X
 
X
 
X
Hello World!