Share

APC UPS Model: BR1000G-IN 1 KVA Battery Backup

In stock
SKU
BR1000G-IN
Regular Price ₹ 12,600 Special Price ₹ 7,812
38% Off

Offering high-performance, premium power protection for office computers, the APC by Schneider Electric Back-UPS Pro BR1000G provides instant battery power to your critical electronics when the power goes out, reducing risk of damage and keeping you connected and available both personally and professionally. Additionally, the BR1000G UPS (uninterruptible power supply) offers guaranteed surge and lightning protection for attached electronics. Advanced features such as Automatic Voltage Regulation (AVR) and an easy-to-read LCD display make the BR1000G the ideal choice for high-performance systems. By connecting your valuable devices, you are ensuring these investments against potentially irreversible damage. When the power goes out, the APC BR1000G will power critical devices including home networking equipment; allowing you to maintain your internet connection. This allows you to work productively, avoid the loss of valuable data, and safely shut down equipment.The BR1000G UPS power supply includes PowerChute Personal Edition software which provides UPS management options, safe system shutdown, and energy monitoring to enable cost savings and prevent potential data corruption. This UPS power supply unit offers eight outlets, four of which provide battery backup runtime during an outage, and a 600-watt/1000-volt ampere output power capacity.

CHECK DELIVERY TIME & COD AVAILABILITY

Back-UPS - Line Interactive Technology Application - for four PC Desktops (PC -120 Watts approx) & one Inkjet Printer Sockets - 4 Indian power sockets with surge protection & 2 only surge protection sockets Front Panel - LCD Display Power Chute Software - Easy-to-use, safe system shutdown software with power and energy management features for home computers and battery backups Back up time Full Load (100%) 6.4 minutes Half Load (50%) 18.5 minutes Quarter Load (25%) 39.9 minutes Warranty - Two years including battery Optional Battery Pack

Write Your Own Review
You're reviewing:APC UPS Model: BR1000G-IN 1 KVA Battery Backup
Your Rating

* required field


No sellers found for this product.
Sold By ANUM TECHNO SOLUTIONS - APC 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)
 
X
 
X
 
X
 
X
Hello World!