Share

AvatarOn-16AX 1G 1way Switch, WD

In stock
SKU
E8331L1_WD_G8
Regular Price ₹ 662 Special Price ₹ 298
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities

More Information
Product Name AvatarOn-16AX 1G 1way Switch, WD
Range Name AvatorOn
Product Category Switches
Tax Class GST-18
Weight 1.0000
Color Dark Wood
No of Ways 1 Way
Body Material Plastic
Indicator Availability With LED
No. of Switches per unit 1
Description

Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities

Write Your Own Review
You're reviewing:AvatarOn-16AX 1G 1way Switch, WD
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!