AvatarOn-1G RJ45 Data Cat5E, Shuttered, GH
Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities
Product Name | AvatarOn-1G RJ45 Data Cat5E, Shuttered, GH |
Range Name | AvatorOn |
Body Material | Plastic |
Type of Outlet | RJ45 |
No. of Switches per unit | 1 |
Product Category | Sockets |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | Gold Hairline |
Current Rating | 10A |
Description | Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities |
* required field
