Share

AvatarOn-1G TV Socket, 75Ω, Through-Connect, WE

In stock
SKU
E8331TV_WE
Regular Price ₹ 497 Special Price ₹ 308
38% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities

More Information
Product Name AvatarOn-1G TV Socket, 75Ω, Through-Connect, WE
Range Name AvatorOn
Body Material Plastic
Type of Outlet TV Socket
No. of Switches per unit 1
Product Category Sockets
Tax Class GST-18
Weight 1.0000
Color White
Current Rating 25A
Description

Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities

Write Your Own Review
You're reviewing:AvatarOn-1G TV Socket, 75Ω, Through-Connect, WE
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!