Share

AvatarOn-2 Ports Max 2.1A USB Charger, WE

In stock
SKU
E83311USB_WE_G8
Regular Price ₹ 4,545 Special Price ₹ 2,818
38% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities

More Information
Product Name AvatarOn-2 Ports Max 2.1A USB Charger, WE
Range Name AvatorOn
Body Material Plastic
Type of Outlet USB charger
No. of Ports 2 Ports
No. of Switches per unit 1
Product Category USB Charger
Tax Class GST-18
Weight 1.0000
Color White
Current Rating 13A, 2.1A
Description

Inspires creativity, brings out your personality The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, ?nishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the ?nishing touch for all your decors. Unmatched personalization and customization with ease of DIY.Personalization like never before. Do-It-Yourself with ease. Designed for perfection. Experience convenience and eye for detail. It is more than just a Switch! Customization beyond all possibilities

Write Your Own Review
You're reviewing:AvatarOn-2 Ports Max 2.1A USB Charger, WE
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!