Share

AvatarOn- Bell Push Switch, 10A - White

In stock
SKU
E8331BPL1_WE_G11
Regular Price ₹ 450 Special Price ₹ 261
42% Off
CHECK DELIVERY TIME & COD AVAILABILITY

AvatarOn is the world's first and only range of customizable switches that take on unlimited Avatars for the ever-changing you ! With AvatarOn switches, you can Do-It-Yourself with ease and complete safety. A simple press and pull action completes the cover plate removal and you can simply clip on the new one - no wires, no hassle. The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. - Unmatched personalization and customization with ease of DIY - Designed for perfection - Grouping capability with 16AX switches; Patented “SS" Technology to enhance the life of the switch - Experience convenience and eye for detail - Locate your switch in the dark; USB Charger with Mobile Phone Holder - Completely DIY - One-handed faceplate change design and Onekey Replacement, Change the Way You Like It.
More Information
Range Name Metal Boxes
Product Catgeory Switches
Color White
Current Rating 10A
No of Modules 2 Mod
No. of Switches per unit 1
Write Your Own Review
You're reviewing:AvatarOn- Bell Push Switch, 10A - White
Your Rating

* required field


No sellers found for this product.