MCCB Accessory - EasyPact CVS Accessory,29450,1 AUX.SWITCH C/O CONTACT OF/SDE/SDVNS80
In stock
SKU
29450
Regular Price
₹ 1,100
Special Price
₹ 649
41% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
device short name |
OF
SD SDE SDV |
|
---|---|---|
product or component type |
Auxiliary contact
|
|
range compatibility |
Compact NS630b...1600
Compact NS1600b...3200 Compact INS Compact INSE Compact INSJ Compact INV Compact NG Compact NR Compact NSX EasyPact CVS |
|
offer type |
C5
C4 |
|
signal contacts composition |
1 NO/NC
|
auxiliary contacts type |
Standard
|
|
---|---|---|
auxiliary contacts operation |
Early-make
Early-break |
|
mounting mode |
Clip-on
|
|
[Ith] conventional free air thermal current |
6 A
|
|
[Ie] rated operational current |
AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz AC-12: 6 A at 24 V AC 50/60 Hz AC-12: 6 A at 380/440 V AC 50/60 Hz AC-12: 6 A at 48 V AC 50/60 Hz AC-12: 6 A at 480 V AC 50/60 Hz AC-12: 6 A at 660/690 V AC 50/60 Hz AC-15: 0.1 A at 660/690 V AC 50/60 Hz AC-15: 1.5 A at 480 V AC 50/60 Hz AC-15: 2 A at 380/440 V AC 50/60 Hz AC-15: 4 A at 220/240 V AC 50/60 Hz AC-15: 5 A at 110 V AC 50/60 Hz AC-15: 6 A at 24 V AC 50/60 Hz AC-15: 6 A at 48 V AC 50/60 Hz DC-12: 0.3 A at 250 V DC DC-12: 0.6 A at 110 V DC DC-12: 2.5 A at 48 V DC DC-12: 6 A at 24 V DC DC-14: 0.03 A at 250 V DC DC-14: 0.05 A at 110 V DC DC-14: 0.2 A at 48 V DC DC-14: 1 A at 24 V DC |
|
minimum load |
100 mA at 24 V
|
|
width |
1 cm
|
|
accessory / separate part category |
Spare part for Compact NS630b...1600
Spare part for Compact NS1600b...3200 |
ambient air temperature for operation |
-25…70 °C
|
|
---|---|---|
ambient air temperature for storage |
-25…70 °C
|
Country of Origin: India
Product Name | MCCB Accessory - EasyPact CVS Accessory,29450,1 AUX.SWITCH C/O CONTACT OF/SDE/SDVNS80 |
---|---|
Range Name | EasyPact CVS Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.