Share

ClipsalX Wood Finish USB Charger Set

In stock
SKU
CPXCP3M_SH, CPX21USB1P1M_WE. CPX101SW1M_WE , CPX101SW1M_WE
Regular Price ₹ 3,132 Special Price ₹ 1,409
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option

More Information
Range Name Clipsal X
Product Catgeory Switches, USB Charger, Texture Plate
Color Sheesham
No of Modules 3 Mod
Write Your Own Review
You're reviewing:ClipsalX Wood Finish USB Charger Set
Your Rating

* required field


No sellers found for this product.