3M Grid & 3M Cover Frame
In stock
SKU
CPXCP3M_WE
Regular Price
₹ 161
Special Price
₹ 72
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.
Country of Origin: India
Product Name | 3M Grid & 3M Cover Frame |
Range Name | Clipsal X |
Product Category | Cover and Grid Plate |
Tax Class | GST-18 |
Power Source Type | 240V - 50 Hertz |
Weight | 1.0000 |
Body Material | Plastic |
Color | White |
No of Modules | 3 Mod |
Description | Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious. Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
