ClipsalX - Blank Off Unit (1M)
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Product Name | ClipsalX - Blank Off Unit (1M) |
Range Name | Clipsal X |
Product Category | Blank Plate |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | White |
No of Modules | 1 Mod |
Description | Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches. Country of Origin: India |
* required field
