ClipsalX-Buzzer
In stock
SKU
CPXBUZZ2M_GY
Regular Price
₹ 1,321
Special Price
₹ 594
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Product Name | ClipsalX-Buzzer |
---|---|
Range Name | Clipsal X |
Category | Buzzer |
No of Modules | 2 Mod |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Tax Class | GST-18 |
Color | Grey |
Write Your Own Review
No sellers found for this product.
Can it be used 360 degree? No it cannot be rotated 360 degree