ClipsalX - Foot Light with LED*
In stock
SKU
CPXFTLP2M_GY
Regular Price
₹ 1,161
Special Price
₹ 522
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Product Name | ClipsalX - Foot Light with LED* |
---|---|
Range Name | Clipsal X |
Category | Foot Light with LED |
No of Modules | 2 Mod |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Tax Class | None |
Color | Grey |
Description | Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches. |
Write Your Own Review
* Required Field
No sellers found for this product.
Can it be used for Fans? It is not advisable for Fans