ClipsalX - Leather Finish Plate
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Name | ClipsalX - Leather Finish Plate |
---|---|
Range Name | Clipsal X |
Category | Bell Push, Texture Plate |
Tax Class | None |
Body Material | Plastic |
Color | Metallic Rich Leather |
No of Modules | 1 Mod |
Description | Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface.Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Unlimited Variety with Choose your Colour option Country of Origin: India |
* Required Field