Share

ClipsalX-Shaver Socket Horizontal

In stock
SKU
CPXSHAVER_GY
Regular Price ₹ 6,284 Special Price ₹ 2,828
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Easy to Install - Snap-In / Snap-Out front loading modules.

Country of Origin: India

More Information
Product Name ClipsalX-Shaver Socket Horizontal
Range Name Clipsal X
Category Hotel Functions
Tax Class None
Color Grey
Description

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Easy to Install - Snap-In / Snap-Out front loading modules.

Country of Origin: India

Write Your Own Review
You're reviewing:ClipsalX-Shaver Socket Horizontal
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite