ClipsalX Antiviral-Shaver Socket Horizontal
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Easy to Install - Snap-In / Snap-Out front loading modules.
Country of Origin: India
Product Name | ClipsalX Antiviral-Shaver Socket Horizontal |
---|---|
Range Name | Clipsal X |
Category | Hotel Functions |
Tax Class | None |
Color | White |
Description | Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant polycarbonate material.Soft white color which gels with any interior.Easy to Install - Snap-In / Snap-Out front loading modules. Country of Origin: India |
* Required Field