Share

ClipsalX2 Pin Socket with Shutter

In stock
SKU
CPX6SK2P1M_GY
Regular Price ₹ 274 Special Price ₹ 123
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option

Country of Origin: India

More Information
Product Name ClipsalX2 Pin Socket with Shutter
Range Name Clipsal X
Body Material Plastic
Category Sockets
Tax Class None
Color Grey
Shutter Availability With Shutter
Description

Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option

Country of Origin: India

Write Your Own Review
You're reviewing:ClipsalX2 Pin Socket with Shutter
Your Rating

* Required Field


No sellers found for this product.
1) Do I need to order the inner / Grid plate seperately? No it is a combined unit of Grid and cover plate.
Search engine powered by ElasticSuite