ClipsalX20A 3P Socket with Shutter
Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option
Country of Origin: India
Product Name | ClipsalX20A 3P Socket with Shutter |
---|---|
Range Name | Clipsal X |
Body Material | Plastic |
Category | Sockets |
Tax Class | None |
Color | Grey |
Shutter Availability | With Shutter |
Description | Clipsal X range of switches, featuring vibrant colors and textures. Curated for the style conscious.Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections Unlimited Variety with Choose your Colour option Country of Origin: India |
* Required Field