Share

COIL ST MX 110-130V AC/DC FOR GV4 BV4

In stock
SKU
GV4AS137
Regular Price ₹ 2,620 Special Price ₹ 1,415
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
MX
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
TeSys GV4
TeSys BV4
 
voltage release type
Shunt trip release
 
[Uc] control circuit voltage
110...130 V AC 50/60 Hz
125 V DC
 
Complementary
[Ui] rated insulation voltage
130 V conforming to IEC 60947-1
 
threshold tripping voltage
0.7...1.1 Un failsafe opening
< 0.7 Un possible opening
 
impulse duration
>= 20 ms
 
mounting mode
Internal mounting
 
maximum inrush power in VA
6 VA
 
maximum inrush power in W
4 W
 
maximum hold-in power consumption in VA
10 VA
 
maximum hold-in power consumption in W
1 W
 
mechanical durability
20000 cycles
 
operating time
< 50 ms
 
connections - terminals
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
 
wire stripping length
8 mm
 
Environment
quantity per set
Set of 1
 
More Information
Product Name COIL ST MX 110-130V AC/DC FOR GV4 BV4
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
MX
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
TeSys GV4
TeSys BV4
 
voltage release type
Shunt trip release
 
[Uc] control circuit voltage
110...130 V AC 50/60 Hz
125 V DC
 
Complementary
[Ui] rated insulation voltage
130 V conforming to IEC 60947-1
 
threshold tripping voltage
0.7...1.1 Un failsafe opening
< 0.7 Un possible opening
 
impulse duration
>= 20 ms
 
mounting mode
Internal mounting
 
maximum inrush power in VA
6 VA
 
maximum inrush power in W
4 W
 
maximum hold-in power consumption in VA
10 VA
 
maximum hold-in power consumption in W
1 W
 
mechanical durability
20000 cycles
 
operating time
< 50 ms
 
connections - terminals
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
 
wire stripping length
8 mm
 
Environment
quantity per set
Set of 1
 
Write Your Own Review
You're reviewing:COIL ST MX 110-130V AC/DC FOR GV4 BV4
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!