COIL ST MX 380-480V AC FOR GV4 BV4
In stock
SKU
GV4AS487
Regular Price
₹ 2,620
Special Price
₹ 1,415
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
MX
|
|
product or component type |
Voltage release
|
|
device application |
Control
|
|
range compatibility |
TeSys GV4
TeSys BV4 |
|
voltage release type |
Shunt trip release
|
|
[Uc] control circuit voltage |
277 V AC 60 Hz
220...240 V AC 50 Hz 208...240 V AC 60 Hz |
[Ui] rated insulation voltage |
277 V conforming to IEC 60947-1
|
|
---|---|---|
threshold tripping voltage |
0.7...1.1 Un failsafe opening
< 0.7 Un possible opening |
|
impulse duration |
>= 20 ms
|
|
mounting mode |
Internal mounting
|
|
maximum inrush power in VA |
6 VA
|
|
maximum hold-in power consumption in VA |
10 VA
|
|
mechanical durability |
20000 cycles
|
|
operating time |
< 50 ms
|
|
connections - terminals |
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
|
|
wire stripping length |
8 mm
|
quantity per set |
Set of 1
|
|
---|
Product Name | COIL ST MX 380-480V AC FOR GV4 BV4 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
