Share

COIL UVR MN 277V 60HZ FOR GV4 BV4

In stock
SKU
GV4AU286
Regular Price ₹ 3,425 Special Price ₹ 1,850
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
MN
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
TeSys GV4
TeSys BV4
 
voltage release type
Undervoltage release
 
[Uc] control circuit voltage
277 V AC 60 Hz
 
Complementary
[Ui] rated insulation voltage
277 V conforming to IEC 60947-1
 
threshold tripping voltage
< 0.35 Un failsafe opening
0.35...0.7 Un possible opening
0.85...1.1 Un enabled closing
 
mounting mode
Internal mounting
 
maximum inrush power in VA
7 VA
 
maximum hold-in power consumption in VA
7 VA
 
mechanical durability
20000 cycles
 
operating time
< 50 ms
 
connections - terminals
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
 
wire stripping length
8 mm
 
Environment
quantity per set
Set of 1
More Information
Product Name COIL UVR MN 277V 60HZ FOR GV4 BV4
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
MN
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
TeSys GV4
TeSys BV4
 
voltage release type
Undervoltage release
 
[Uc] control circuit voltage
277 V AC 60 Hz
 
Complementary
[Ui] rated insulation voltage
277 V conforming to IEC 60947-1
 
threshold tripping voltage
< 0.35 Un failsafe opening
0.35...0.7 Un possible opening
0.85...1.1 Un enabled closing
 
mounting mode
Internal mounting
 
maximum inrush power in VA
7 VA
 
maximum hold-in power consumption in VA
7 VA
 
mechanical durability
20000 cycles
 
operating time
< 50 ms
 
connections - terminals
Spring terminals 1 0.5…1.5 mm² - cable stiffness: flexible without cable end
 
wire stripping length
8 mm
 
Environment
quantity per set
Set of 1
Write Your Own Review
You're reviewing:COIL UVR MN 277V 60HZ FOR GV4 BV4
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!