COIL UVR MN 440-480V 60HZ FOR GV4 BV4
In stock
SKU
GV4AU486
Regular Price
₹ 3,425
Special Price
₹ 1,850
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
gamma |
TeSys
|
|
---|---|---|
short device name |
MN
|
|
type of product or component |
Voltage release
|
|
device application |
Control
|
|
range compatibility |
TeSys GV4
TeSys BV4 |
|
Coil Voltage |
Undervoltage release
|
|
control circuit voltage |
440..0.480 V AC 60 Hz
|
[Ui] rated insulation voltage |
480 V conforming to IEC 60947-1
|
|
---|---|---|
trigger threshold voltage |
<0.35 Un failsafe opening
0.35 ... 0.7 Un possible opening 0.85 ... 1.1 Un enabled closing |
|
assembly mode |
Internal mounting
|
|
maximum inrush power in VA |
7 VA
|
|
maintenance power consumption in VA |
7 VA
|
|
operating time |
<50 ms
|
|
connections - terminals |
Spring terminals 1 0.5… 1.5 mm² - Cable stiffness: flexible without cable end
|
quantity per set |
Set of 1
|
---|
Product Name | COIL UVR MN 440-480V 60HZ FOR GV4 BV4 | ||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
