Dia 22, pilot light, 110V AC, yellow
In stock
SKU
XA2EVF8LC
Regular Price
₹ 167
Special Price
₹ 114
32% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Dia 22, pilot light, 110V AC, yellow
Country of Origin: China
Product Name | Dia 22, pilot light, 110V AC, yellow |
Range Name | XA2 series |
Tax Class | GST-18 |
Activity | IDSIG |
Net Weight | 0.36KG |
Rated Supply voltage | 24 V AC/DC |
Mounting Diameter | 22mm |
Category | 22 mm Pushbuttons, switches, pilots lights |
MPG Description | SIG - EMR |
Height | 29MM |
Width | 29MM |
MPG | D4 |
Maximum Depth | 53MM |
Chapter ID | 85318000 |
Frequency | 50/60 Hz |
Description | Dia 22, pilot light, 110V AC, yellow Country of Origin: China |
Write Your Own Review
* required field
No sellers found for this product.
