Share

Dia 22, pilot light, 24V AC/DC, yellow

In stock
SKU
XA2EVB8LC
Regular Price ₹ 167 Special Price ₹ 114
32% Off
CHECK DELIVERY TIME & COD AVAILABILITY

round pilot light Ø 22 yellow - integral LED - 24 V AC/DC - screw clamp terminal

Country of Origin: China

More Information
Product Name Dia 22, pilot light, 24V AC/DC, yellow
Range Name XA2 series
Tax Class GST-18
Activity IDSIG
Net Weight 0.36KG
Rated Supply voltage 24 V AC/DC
Mounting Diameter 22mm
Category 22 mm Pushbuttons, switches, pilots lights
MPG Description SIG - EMR
Height 29MM
Width 29MM
MPG D4
Maximum Depth 53MM
Chapter ID 85318000
Frequency 50/60 Hz
Description

round pilot light Ø 22 yellow - integral LED - 24 V AC/DC - screw clamp terminal

Country of Origin: China

Write Your Own Review
You're reviewing:Dia 22, pilot light, 24V AC/DC, yellow
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!