Share

Dia 22, pilot light, 24V AC/DC, yellow

In stock
SKU
XA2EVB8LC
Regular Price ₹ 180 Special Price ₹ 122
32% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Dia 22, pilot light, 24V AC/DC, yellow
Range Name XA2 series
Tax Class GST-18
Category 22 mm Pushbuttons, switches, pilots lights
Write Your Own Review
You're reviewing:Dia 22, pilot light, 24V AC/DC, yellow
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!