DIRECT ROTARY HANDLE BLACK GV4 BV4
In stock
SKU
GV4ADN01
Regular Price
₹ 1,375
Special Price
₹ 743
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product or component type |
Rotary handle
|
|
accessory / separate part category |
Control accessory
|
|
rotary handle mounting style |
Direct
|
|
handle colour |
Black
|
|
handle front plate colour |
Black
|
|
marking |
OFF - Trip - ON
|
|
rotary handle padlocking |
1 to 3 padlocks
Padlock in ON position Padlock in OFF position |
range compatibility |
TeSys GV4
TeSys BV4 |
|
---|---|---|
mounting mode |
Fixed
|
|
mounting location |
Front side
|
|
locking options description |
1 to 3 padlocks Ø 4 to Ø 8
|
IP degree of protection |
IP40
|
---|
Product Name | DIRECT ROTARY HANDLE BLACK GV4 BV4 | |||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | |||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | |||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
