DM1210-Single phase Voltmeter CI1.0
In stock
SKU
30002366
Regular Price
₹ 1,060
Special Price
₹ 604
43% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Features of this product include:
- Accuracy: Volts Cl1.0
- True RMS values
- Bright red LED Display
- Full 4 Digits
- 0.1% Resolution
- 14mm height
- 7 segment
- User-friendly
- Auto exit from setup
- Elegant ergonomic design
- Intuitive dual function key
- Bright LED indicators - Kilo indications for measured value.
Country of Origin: India
Product Name | DM1210-Single phase Voltmeter CI1.0 |
Range Name | Basic Meter Range |
Product Category | Volt / Amp Meter |
Tax Class | GST-18 |
Weight | 1.0000 |
Interface Ports | No Port |
Color | White |
Description | Features of this product include:
Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
