DM1310-Single phase Frequency CI0.2
In stock
SKU
30002367
Regular Price
₹ 1,192
Special Price
₹ 656
45% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Features of this product include:
- Accuracy: Frequency - 0.2
- True RMS values
- Bright red LED Display
- Full 4 Digits
- 0.1% Resolution
- 14mm height
- 7 segment
- User-friendly
- Auto exit from setup
- Elegant ergonomic design
- Intuitive dual function key
- Bright LED indicators.
Country of Origin: India
Product Name | DM1310-Single phase Frequency CI0.2 |
---|---|
Range Name | Basic Meter Range |
Category | Volt / Amp Meter |
Tax Class | GST-18 |
Interface Ports | No Port |
Color | White |
Description | Features of this product include:
Country of Origin: India |
Write Your Own Review
* Required Field
No sellers found for this product.