DM3110 Three phase Ammeter Cl 1.0 LED
In stock
SKU
30002385
Regular Price
₹ 2,202
Special Price
₹ 1,255
43% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Features of this product include:
- Accuracy: Amps - Cl1.0
- True RMS values
- Bright red LED Display
- Full 4 Digits
- 0.1% Resolution
- 14mm height
- 7 segment
- User-friendly
- Auto exit from setup
- Elegant ergonomic design
- Intuitive dual function key
- Bright LED indicators - Kilo & Phase indications for measured value.
Country of Origin: India
Product Name | DM3110 Three phase Ammeter Cl 1.0 LED |
---|---|
Range Name | Basic Meter Range |
Category | Volt / Amp Meter |
Tax Class | GST-18 |
Interface Ports | No Port |
Color | White |
Write Your Own Review
No sellers found for this product.