Share

Easy9- 16A 2P MCB 10kA C Curve

In stock
SKU
EZ9F71216
Regular Price ₹ 1,059 Special Price ₹ 498
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9- 16A 2P MCB 10kA C Curve
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 16A
Number of Poles 2P
Breaking Capacity 10kA
Tripping Curves C
Width (in mm) 36
Height (in mm) 81
Depth (in mm) 77.5
Write Your Own Review
You're reviewing:Easy9- 16A 2P MCB 10kA C Curve
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite