Easy9 DB 40A pre-assembled selector switch
In stock
SKU
EZ9EPS40S
Regular Price
₹ 5,377
Special Price
₹ 2,796
48% Off
Easy9 DB 40A pre-assembled selector switch
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 40A pre-assembled selector switch
Country of Origin: India
Product Name | Easy9 DB 40A pre-assembled selector switch |
specification test | testtttttt |
Range Name | Easy9 |
Product Category | DB |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | White |
Body Material | Metal |
Current Rating | 40A |
Description | Easy9 Distribution Board 40A pre-assembled selector switch Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
