Easy9 DB 6 way Phase Selector DD Vertical
In stock
SKU
EZ9EPVD06
Regular Price
₹ 6,159
Special Price
₹ 3,203
48% Off
Easy9 DB 6 way Phase Selector DD Vertical
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 6 way Phase Selector Doubel Door Vertical
Country of Origin: India
Product Name | Easy9 DB 6 way Phase Selector DD Vertical |
specification test | testtttttt |
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Body Material | Metal |
Description | Easy9 Distribution Board 6 way Phase Selector Doubel Door Vertical Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
